SCDS394B march 2021 – june 2023 TMUX7462F
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to 7.8 V, IS = –10 mA |
25°C | 8.3 | 11 | Ω | |
VS = 0 V to 7.8 V, IS = –10 mA | –40°C to +85°C | 15 | Ω | ||||
VS = 0 V to 7.8 V, IS = –10 mA | –40°C to +125°C | 18 | Ω | ||||
ΔRON | On-resistance mismatch between channels | VS = 0 V to 7.8 V, IS = –10 mA |
25°C | 0.05 | 0.5 | Ω | |
–40°C to +85°C | 0.6 | ||||||
–40°C to +125°C | 0.7 | ||||||
RFLAT | On-resistance flatness | VS = 0 V to 7.8 V, IS = –10 mA |
25°C | 0.05 | 0.4 | Ω | |
–40°C to +85°C | 0.5 | ||||||
–40°C to +125°C | 0.5 | ||||||
RON_DRIFT | On-resistance drift | VS = 6 V, IS = –10 mA | –40°C to +125°C | 0.04 | Ω/°C | ||
IS(ON), ID(ON) |
Output on leakage current(1) | Switch state is on, VDD = 13.2 V, VSS = 0 V, VS = VD = 1 V/ 10 V, |
25°C | –0.7 | 0.1 | 0.7 | nA |
–40°C to +85°C | –2 | 2 | |||||
–40°C to +125°C | –14 | 14 | |||||
FAULT CONDITION | |||||||
IS(FA) | Input leakage current during overvoltage |
VS = ± 60 V, GND = 0 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, |
–40°C to +125°C | ±145 | µA | ||
IS(FA) Grounded | Input leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = VFP = VFN = 0 V |
–40°C to +125°C | ±135 | µA | ||
IS(FA) Floating | Input leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = VFP = VFN = floating |
–40°C to +125°C | ±140 | µA | ||
ID(FA) | Output leakage current during overvoltage |
VS = ± 60 V, GND = 0V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VDR = 5 V or floating |
25°C | –20 | ±2 | 20 | nA |
–40°C to +85°C | –30 | 30 | |||||
–40°C to +125°C | –50 | 50 | |||||
ID(FA) Grounded | Output leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = VFP = VFN = 0 V |
25°C | –30 | ±10 | 30 | nA |
–40°C to +85°C | –50 | 50 | |||||
–40°C to +125°C | –90 | 90 | |||||
ID(FA) Floating | Output leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = VFP = VFN = floating |
25°C | ±0.6 | µA | ||
–40°C to +85°C | ±1.3 | ||||||
–40°C to +125°C | ±2.3 | ||||||
SWITCHING CHARACTERISTICS | |||||||
tRESPONSE | Fault response time | VFP = 8 V, VFN = 0 V, RL = 300 Ω, CL= 12 pF |
25°C | 500 | 600 | ns | |
–40°C to +85°C | 650 | ||||||
–40°C to +125°C | 700 | ||||||
tRECOVERY | Fault recovery time | VFP = 8 V, VFN = 0 V, RL = 300 Ω, CL= 12 pF |
25°C | 850 | 2400 | ns | |
–40°C to +85°C | 2900 | ||||||
–40°C to +125°C | 2900 | ||||||
tRESPONSE(FLAG) | Fault flag response time | VFP = 8 V, VFN = 0 V, VPU = 5 V, RPU = 1 kΩ, CL= 12 pF |
–40°C to +125°C | 110 | ns | ||
tRECOVERY(FLAG) | Fault flag recovery time | VFP = 8 V, VFN = 0 V, VPU = 5 V, RPU = 1 kΩ, CL= 12 pF |
–40°C to +125°C | 0.8 | µs | ||
tRESPONSE(DR) | Fault output response time | VFP = 8 V, VFN = 0 V, RL = 1 kΩ, CL= 12 pF | –40°C to +125°C | 3 | µs | ||
XTALK | Inter-channel crosstalk | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 2 V, f = 1 MHz |
25°C | –100 | dB | ||
BW | –3 dB bandwidth (WQFN Package) | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 2 V |
25°C | 620 | MHz | ||
BW | –3 dB bandwidth (TSSOP Package) | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 2 V |
25°C | 560 | MHz | ||
ILOSS | Insertion loss | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 2 V, f = 1 MHz |
25°C | –0.7 | dB | ||
THD+N | Total harmonic distortion plus noise | RS = 50 Ω, RL = 10 kΩ, VS = 6 VPP, VBIAS = 6 V, f = 20 Hz to 20 kHz |
25°C | 0.0007 | % | ||
CS(ON), CD(ON) | Input/Output on-capacitance | f = 1 MHz, VS = 6 V | 25°C | 16 | pF | ||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VDR = 0 V, 5 V, or VDD |
25°C | 0.3 | 0.5 | mA | |
–40°C to +85°C | 0.5 | mA | |||||
–40°C to +125°C | 0.6 | mA | |||||
IGND | GND current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VDR = 0 V, 5 V, or VDD |
25°C | 0.06 | mA | ||
IFP | VFP supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VDR = 0 V, 5 V, or VDD |
25°C | 10 | µA | ||
IFN | VFN supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VDR = 0 V, 5 V, or VDD |
25°C | 10 | µA | ||
IDD(FA) | VDD supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VDR = 0 V, 5 V, or VDD |
25°C | 0.32 | 0.5 | mA | |
–40°C to +85°C | 0.5 | mA | |||||
–40°C to +125°C | 0.6 | mA | |||||
IGND(FA) | GND current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VDR = 0 V, 5 V, or VDD |
25°C | 0.16 | mA | ||
IFP(FA) | VFP supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VDR = 0 V, 5 V, or VDD |
25°C | 10 | µA | ||
IFN(FA) | VFN supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VDR = 0 V, 5 V, or VDD |
25°C | 10 | µA |