SCDS419E November 2020 – July 2024 TMUX6208 , TMUX6209
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to 10 V ID = –10 mA Refer to On-Resistance |
25°C | 7 | 11.8 | Ω | |
–40°C to +85°C | 14.2 | Ω | |||||
–40°C to +125°C | 16.5 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = 0 V to 10 V ID = –10 mA Refer to On-Resistance |
25°C | 0.2 | 0.7 | Ω | |
–40°C to +85°C | 0.8 | Ω | |||||
–40°C to +125°C | 0.9 | Ω | |||||
RON FLAT | On-resistance flatness | VS = 0 V to 10 V IS = –10 mA Refer to On-Resistance |
25°C | 1.7 | 3.4 | Ω | |
–40°C to +85°C | 3.8 | Ω | |||||
–40°C to +125°C | 4.6 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 6 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.03 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 13.2 V, VSS = 0 V Switch state is off VS = 10 V / 1 V VD = 1 V / 10 V Refer to Section 7.2 |
25°C | –0.4 | 0.04 | 0.4 | nA |
–40°C to +85°C | –1 | 1 | nA | ||||
–40°C to +125°C | –8 | 8 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 13.2 V, VSS = 0 V Switch state is off VS = 10 V / 1 V VD = 1 V / 10 V Refer to Section 7.2 |
25°C | –0.4 | 0.05 | 0.4 | nA |
–40°C to +85°C | –5 | 5 | nA | ||||
–40°C to +125°C | –30 | 30 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 13.2 V, VSS = 0 V Switch state is on VS = VD = 10 V or 1 V Refer to Section 7.3 |
25°C | –0.4 | 0.05 | 0.4 | nA |
–40°C to +85°C | –4 | 4 | nA | ||||
–40°C to +125°C | –28 | 28 | nA | ||||
LOGIC INPUTS (EN, A0, A1, A2) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 36 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.4 | 2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –0.1 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 13.2 V, VSS = 0 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 30 | 48 | µA | |
–40°C to +85°C | 54 | µA | |||||
–40°C to +125°C | 65 | µA |