SCDS423A October 2020 – May 2024 TMUX1575
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NO. | NAME | ||
A1 | S2A | I/O | Source pin 2A. Can be an input or output. |
A2 | S1A | I/O | Source pin 1A. Can be an input or output. |
A3 | S1B | I/O | Source pin 1B. Can be an input or output. |
A4 | S2B | I/O | Source pin 2B. Can be an input or output. |
B1 | S3A | I/O | Source pin 3A. Can be an input or output. |
B2 | VDD | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
B3 | EN | I | Active high enable: Internal 6 MΩ pull-down to GND. |
B4 | S3B | I/O | Source pin 3B. Can be an input or output. |
C1 | S4A | I/O | Source pin 4A. Can be an input or output. |
C2 | SEL | I | Select pin: controls state of switches according to Table 7-1. Internal 6 MΩ pull-down to GND. |
C3 | GND | P | Ground (0V) reference |
C4 | S4B | I/O | Source pin 4B. Can be an input or output. |
D1 | D1 | I/O | Drain pin 1. Can be an input or output. |
D2 | D2 | I/O | Drain pin 2. Can be an input or output. |
D3 | D3 | I/O | Drain pin 3. Can be an input or output. |
D4 | D4 | I/O | Drain pin 4. Can be an input or output. |