SCDS423A October 2020 – May 2024 TMUX1575
PRODUCTION DATA
The TMUX1575 is a complementary metal-oxide semiconductor (CMOS) switch in a 2:1 (SPDT) configuration with 4-channels. The small size and operating supply voltage of 1.08V to 3.6V allows for use in a broad array of applications from servers and communication equipment to personal electronics applications. The device supports bidirectional analog and digital signals on the source (SxA, SxB) and drain (Dx) pins and can pass signals up to VDD x 2 with a maximum input/output voltage of 3.6V.
Powered-off protection on the signal path of the TMUX1575 provides isolation when the supply voltage is removed (VDD = 0V). Without this protection feature, switches can back-power the supply rail through an internal ESD diode and cause potential damage to the system.
Fail-safe logic circuitry allows voltages on the logic control pins to be applied before the supply pin, protecting the device from potential damage. All control inputs have 1.2V logic compatible thresholds, eliminating the need for external logic translation. Integrated pull down resistor on the logic pins removes external components to reduce system size and cost.