SCDS423A October 2020 – May 2024 TMUX1575
PRODUCTION DATA
The TMUX1575 has 1.2-V logic compatible control inputs. Regardless of the VDD voltage, the control input thresholds remain fixed, allowing a 1.8-V processor GPIO to control the TMUX1575 without the need for an external translator. This saves both space and BOM cost. For more information on 1.2V and 1.8V logic implementations, refer to Simplifying Design with 1.8V logic Muxes and Switches.