SCDS423A October 2020 – May 2024 TMUX1575
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
tTRAN | Transition time from control input | VDD = 1.8V to 3.6V VS = VDD RL = 200 Ω, CL = 15pF |
35 | 80 | ns | |
tTRAN | Transition time from control input | VDD < 1.8V VS = VDD RL = 200 Ω, CL = 15pF |
40 | 115 | ns | |
tON(EN) | Device turn on time from enable pin | VS = VDD
RL = 200 Ω, CL = 15pF |
55 | 130 | ns | |
tOFF(EN) | Device turn off time from enable pin | VS = VDD
RL = 200 Ω, CL = 15pF |
30 | 60 | ns | |
tON(VDD) | Device turn on time (VDD to output) | VS = VDD
VDD rise time = 1us RL = 200 Ω, CL = 15pF |
300 | 990 | µs | |
tOFF(VDD) | Device turn off time (VDD to output) | VS = VDD
VDD fall time = 1us RL = 200 Ω, CL = 15pF |
1 | 12 | µs | |
tOPEN (BBM) | Break before make time | VS = 1V RL = 200 Ω, CL = 15pF |
1 | ns | ||
tSK(P) | Inter - channel skew | 6 | ps | |||
tPD | Propagation delay | 60 | ps |