SCDS429G February 2021 – July 2024 TMUX7234
PRODUCTION DATA
Table 7-1 shows the truth tables for the TMUX7234.
EN | SEL1 | SEL2 | SEL3 | SEL4 | Selected Source Pins Connected to Drain Pins |
---|---|---|---|---|---|
0 | 0 | X(1) | X | X | S1B to D1 |
0 | 1 | X | X | X | S1A to D1 |
0 | X | 0 | X | X | S2B to D2 |
0 | X | 1 | X | X | S2A to D2 |
0 | X | X | 0 | X | S3B to D3 |
0 | X | X | 1 | X | S3A to D3 |
0 | X | X | X | 0 | S4B to D4 |
0 | X | X | X | 1 | S4A to D4 |
1 | X | X | X | X | Hi-Z (OFF) |