SCDS429G February   2021  – July 2024 TMUX7234

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Source or Drain Continuous Current
    6. 5.6  ±15 V Dual Supply: Electrical Characteristics 
    7. 5.7  ±15 V Dual Supply: Switching Characteristics 
    8. 5.8  ±20 V Dual Supply: Electrical Characteristics
    9. 5.9  ±20 V Dual Supply: Switching Characteristics
    10. 5.10 44 V Single Supply: Electrical Characteristics 
    11. 5.11 44 V Single Supply: Switching Characteristics 
    12. 5.12 12 V Single Supply: Electrical Characteristics 
    13. 5.13 12 V Single Supply: Switching Characteristics 
    14. 5.14 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  Transition Time
    5. 6.5  tON(EN) and tOFF(EN)
    6. 6.6  Break-Before-Make
    7. 6.7  tON (VDD) Time
    8. 6.8  Propagation Delay
    9. 6.9  Charge Injection
    10. 6.10 Off Isolation
    11. 6.11 Crosstalk
    12. 6.12 Bandwidth
    13. 6.13 THD + Noise
    14. 6.14 Power Supply Rejection Ratio (PSRR)
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Fail-Safe Logic
      5. 7.3.5 Latch-Up Immune
      6. 7.3.6 Ultra-Low Charge Injection
    4. 7.4 Device Functional Modes
    5. 7.5 Truth Tables
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

±20 V Dual Supply: Switching Characteristics

VDD = +20 V ± 10%, VSS = –20 V ±10%, GND = 0 V (unless otherwise noted) 
Typical at VDD = +20 V, VSS = –20 V, TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
tTRAN Transition time from control input VS = 10 V
RL = 300 Ω, CL = 35 pF
Refer to Transition Time
25°C 90 190 ns
–40°C to +85°C 200 ns
–40°C to +125°C 210 ns
tON (EN) Turn-on time from enable VS = 10 V
RL = 300 Ω, CL = 35 pF
Refer to Section 6.5
25°C 110 190 ns
–40°C to +85°C 200 ns
–40°C to +125°C 210 ns
tOFF (EN) Turn-off time from enable VS = 10 V
RL = 300 Ω, CL = 35 pF
Refer to Section 6.5
25°C 75 140 ns
–40°C to +85°C 150 ns
–40°C to +125°C 160 ns
tBBM Break-before-make time delay VS = 10 V,
RL = 300 Ω, CL = 35 pF
Refer to Break-Before-Make
25°C 50 ns
–40°C to +85°C 1 ns
–40°C to +125°C 1 ns
TON (VDD) Device turn on time
(VDD to output)
VDD rise time = 1µs 
RL = 300 Ω, CL = 35 pF
Refer to Section 6.5
25°C 0.16 ms
–40°C to +85°C 0.16 ms
–40°C to +125°C 0.16 ms
tPD Propagation delay RL = 50 Ω , CL = 5 pF
Refer to Section 6.8
25°C 470 ps
QINJ Charge injection VD = 0 V, CL = 100 pF
Refer to Section 6.9
25°C 3 pC
OISO Off-isolation RL = 50 Ω , CL = 5 pF
VS = 0 V, f = 100 kHz
Refer to Off Isolation
25°C –82 dB
OISO Off-isolation RL = 50 Ω , CL = 5 pF
VS = 0 V, f = 1 MHz
Refer to Off Isolation
25°C –62 dB
XTALK Crosstalk RL = 50 Ω , CL = 5 pF
VS = 0 V, f = 1MHz
Refer to Crosstalk
25°C –105 dB
BW –3dB Bandwidth RL = 50 Ω , CL = 5 pF
VS = 0 V
Refer to Bandwidth
25°C 95 MHz
IL Insertion loss RL = 50 Ω , CL = 5 pF
VS = 0 V, f = 1 MHz
25°C –0.25 dB
ACPSRR AC Power Supply Rejection Ratio VPP = 0.62 V on VDD and VSS
RL = 10 MΩ , CL = 5 pF,
f = 1 MHz
Refer to Section 6.14
25°C –48 dB
THD+N Total Harmonic Distortion + Noise VPP = 20 V, VBIAS = 0 V
RL  =  10 kΩ , CL = 5 pF,
f = 20 Hz to 20 kHz
Refer to Section 6.13
25°C 0.002 %
CS(OFF) Source off capacitance VS = 0 V, f = 1 MHz 25°C 16 pF
CD(OFF) Drain off capacitance VS = 0 V, f = 1 MHz 25°C 26 pF
CS(ON), CD(ON) On capacitance VS = 0 V, f = 1 MHz 25°C 77 pF