SCDS437C January   2021  – December 2024 TMUX6219-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Source or Drain Continuous Current
    6. 5.6  ±15 V Dual Supply: Electrical Characteristics 
    7. 5.7  ±15 V Dual Supply: Switching Characteristics 
    8. 5.8  36 V Single Supply: Electrical Characteristics 
    9. 5.9  36 V Single Supply: Switching Characteristics 
    10. 5.10 12 V Single Supply: Electrical Characteristics 
    11. 5.11 12 V Single Supply: Switching Characteristics 
    12. 5.12 +5 V / -8 V Dual Supply: Electrical Characteristics 
    13. 5.13 +5 V / -8 V Dual Supply: Switching Characteristics 
    14. 5.14 ±5 V Dual Supply: Electrical Characteristics 
    15. 5.15 ±5 V Dual Supply: Switching Characteristics 
    16. 5.16 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  Transition Time
    5. 6.5  tON(EN) and tOFF(EN)
    6. 6.6  Break-Before-Make
    7. 6.7  tON (VDD) Time
    8. 6.8  Propagation Delay
    9. 6.9  Charge Injection
    10. 6.10 Off Isolation
    11. 6.11 Crosstalk
    12. 6.12 Bandwidth
    13. 6.13 THD + Noise
    14. 6.14 Power Supply Rejection Ratio (PSRR)
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail to Rail Operation
      3. 7.3.3 1.8V Logic Compatible Inputs
      4. 7.3.4 Fail-Safe Logic
      5. 7.3.5 Latch-Up Immune
      6. 7.3.6 Ultra-Low Charge Injection
    4. 7.4 Device Functional Modes
    5. 7.5 Truth Tables
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 PWM Signal Generation (EV Charging Station)
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

+5 V / -8 V Dual Supply: Electrical Characteristics 

VDD = +5 V ± 10%, VSS = –8 V ±10%, GND = 0 V (unless otherwise noted) 
Typical at VDD = +5 V, VSS = –5 V, TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
ANALOG SWITCH
RON On-resistance VDD = +5 V, VSS = –8 V
VS = VDD to VSS
ID = –10 mA
Refer to On-Resistance
25°C 4.2 5.5 Ω
–40°C to +85°C 6.8 Ω
–40°C to +125°C 7.6 Ω
ΔRON On-resistance mismatch between channels VS = VDD to VSS
ID = –10 mA
Refer to On-Resistance
25°C 0.1 0.23 Ω
–40°C to +85°C 0.27 Ω
–40°C to +125°C 0.35 Ω
RON FLAT On-resistance flatness VS = VDD to VSS
ID = –10 mA
Refer to On-Resistance
25°C 1 1.5 Ω
–40°C to +85°C 1.7 Ω
–40°C to +125°C 2 Ω
RON DRIFT On-resistance drift VS = 0 V, IS = –10 mA
Refer to On-Resistance
–40°C to +125°C 0.019 Ω/°C
IS(OFF) Source off leakage current(1) VDD = +5.5 V, VSS = –8.8 V
Switch state is off
VS = VDD - 1 / VSS + 1
VD = VSS + 1 / VDD - 1 
Refer to Off-Leakage Current
25°C –0.3 0.1 0.3 nA
–40°C to +85°C –3 3 nA
–40°C to +125°C –50 50 nA
ID(OFF) Drain off leakage current(1) VDD = +5.5 V, VSS = –8.8 V
Switch state is off
VS = VDD - 1 / VSS + 1
VD = VSS + 1 / VDD - 1 
Refer to Off-Leakage Current
25°C –0.5 0.1 0.5 nA
–40°C to +85°C –3 3 nA
–40°C to +125°C –55 55 nA
IS(ON)
ID(ON)
Channel on leakage current(2) VDD = +5.5 V, VSS = –8.8 V
Switch state is on
VS = VD = VDD - 1 / VSS + 1
Refer to On-Leakage Current
25°C –0.5 0.1 0.5 nA
–40°C to +85°C –3 3 nA
–40°C to +125°C –40 40 nA
LOGIC INPUTS (SEL / EN pins)
VIH Logic voltage high –40°C to +125°C 1.3 44 V
VIL Logic voltage low –40°C to +125°C 0 0.8 V
IIH Input leakage current –40°C to +125°C 0.005 2 µA
IIL Input leakage current –40°C to +125°C –1 –0.005 µA
CIN Logic input capacitance –40°C to +125°C 3 pF
POWER SUPPLY
IDD VDD supply current VDD = +5.5 V, VSS = –8.8 V
Logic inputs = 0 V, 5 V, or VDD
25°C 24 30 µA
–40°C to +85°C 37 µA
–40°C to +125°C 42 µA
ISS VSS supply current VDD = +5.5 V, VSS = –8.8 V
Logic inputs = 0 V, 5 V, or VDD
25°C 1 5 µA
–40°C to +85°C 8 µA
–40°C to +125°C 12 µA
When VS is positive, VD is negative, or when VS is negative, VD is positive.
When VS is at a voltage potential, VD is floating, or when VD is at a voltage potential, VS is floating.