SCDS442C July 2020 – July 2024 TMUX6234
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD – VSS(1) | Power supply voltage differential | 4.5 | 36 | V | |
VDD | Positive power supply voltage | 4.5 | 36 | V | |
VS or VD | Signal path input/output voltage (source or drain pin) (SxA, SxB, Dx) | VSS | VDD | V | |
VSEL or VEN | Address or enable pin voltage | 0 | 36 | V | |
IS or ID (CONT) | Source or drain continuous current (SxA, SxB, Dx) | IDC(2) | mA | ||
TA | Ambient temperature | –40 | 125 | °C |