SCDS450B November 2022 – September 2024 TMUX6201 , TMUX6202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tON | Turn-on time from control input | VS = 3 V RL = 300 Ω, CL = 35 pF |
25°C | 145 | 180 | ns | |
–40°C to +85°C | 220 | ns | |||||
–40°C to +125°C | 240 | ns | |||||
tOFF | Turn-off time from control input | VS = 3 V RL = 300 Ω, CL = 35 pF |
25°C | 170 | 220 | ns | |
–40°C to +85°C | 240 | ns | |||||
–40°C to +125°C | 260 | ns | |||||
tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 300 Ω, CL = 35 pF |
25°C | 0.19 | ms | ||
–40°C to +85°C | 0.19 | ms | |||||
–40°C to +125°C | 0.19 | ms | |||||
tPD | Propagation delay | RL = 50 Ω , CL = 5 pF | 25°C | 500 | ps | ||
QINJ | Charge injection | VS = 0 V, CL = 100 pF | 25°C | -3 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz |
25°C | –66 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz |
25°C | –46 | dB | ||
BW | –3 dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 0 V |
25°C | 23 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz |
25°C | –0.20 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz |
25°C | –68 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 5 V, VBIAS = 0 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz |
25°C | 0.001 | % | ||
CS(OFF) | Source off capacitance | VS = 0 V, f = 1 MHz | 25°C | 56 | pF | ||
CD(OFF) | Drain off capacitance | VS = 0 V, f = 1 MHz | 25°C | 77 | pF | ||
CS(ON), CD(ON) | On capacitance | VS = 0 V, f = 1 MHz | 25°C | 240 | pF |