SCDS464B June 2023 – July 2024 TMUX2889
PRODUCTION DATA
at TA = 25°C (unless otherwise noted)
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 0 V, TA = 25° |
TA = 25° |
TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 0V, TA = 25° |
TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3 V, TA = 25° |
VDD = 3.3V |