SCDS480 September 2024 TMUX1219-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 1.08 | 5.5 | V | |
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | 0 | VDD | V | |
VSEL | Logic control input pin voltage (SEL) | 0 | 5.5 | V | |
TA | Ambient temperature | –40 | 125 | °C |