SCDU019 June   2021

 

  1.   Abstract
  2.   Trademarks
  3. 11. Introduction
    1. 1.1 Information About Cautions and Warnings
  4. 23. Features of This EVM
  5. 34. TMUX741-746EVM Setup
  6. 45. TMUX741-746EVM Jumper Connections and Test Points
  7. 56. Schematics
  8. 67. Bill of Materials
  9. 78. PCB Layouts
  10. 8Related Documentation

7. Bill of Materials

DesignatorQuantityValuePart NumberManufacturerDescriptionDimensions
C1, C2210 µFC5750X7S2A106K230KBTDKCAP, CERM, 10 µF, 100 V, ± 10%, X7S,
C3, C4, C5, C643.3 µFCKG57NX7T2E335M500JHTDKCAP, CERM, 3.3 µF, 250 V, ± 20%, X7T, AEC-Q200 Grade 1, 6 × 5 × 5mm6 × 5 × 5 mm
C7, C821 µFC4532X7T2E105K250KATDKMultilayer Ceramic Capacitors 1 µF ±10% 250 V X7T SMD 18121812
C11, C13, C15, C1640.1 µFC3216X7T2W104K160AETDKCAP, CERM, 0.1 µF, 450 V, ± 10%, X7T, 12061206
D51RedHLMP-Q150-F0011AvagoLED, Red, SMD2.08 × 2.21 mm
H1, H2, H3, H44SJ-5303 (CLEAR)3MBumpon, Hemisphere, 0.44 × 0.20, ClearTransparent Bumpon
J11OSTVN02A150On-Shore TechnologyTerminal Block, 2.54 mm, 2 × 1, Brass, THTerminal Block, 2.54 mm, 2-pole, Brass, TH
J2, J32691 101 710 003Wurth ElektronikTerminal Block, 5 mm, 3 × 1, Tin, THTerminal Block, 5 mm, 3 × 1, TH
J41PEC02SAANSullins Connector SolutionsHeader, 100 mil, 2 × 1, Tin, THHeader, 2 PIN, 100 mil, Tin
J5, J6, J7, J8, J9, J10, J197PBC03SAANSullins Connector SolutionsHeader, 100 mil, 3 × 1, Gold, THPBC03SAAN
J11, J12, J13, J14, J15, J16, J17, J18861300621121Wurth ElektronikHeader, 2.54 mm, 3 × 2, Gold, THHeader, 2.54 mm, 3 × 2, TH
LBL11THT-14-423-10BradyThermal Transfer Printable Labels, 0.650 inch W × 0.200 inch H - 10,000 per rollPCB Label 0.650 × 0.200 inch
Q11-8VSi2329DSVishay-SemiconductorMOSFET, P-CH, -8 V, -5.3 A, SOT-23SOT-23
R11176RT0805BRD07176RLYageo AmericaRES, 176, 0.1%, 0.125 W, 08050805
R211.02kCRCW08051K02FKEAVishay-DaleRES, 1.02 k, 1%, 0.125 W, AEC-Q200 Grade 0, 08050805
R3, R5, R9, R10, R11, R12, R13, R14, R15, R16, R25, R26, R27, R28, R29, R30, R31, R32, R45, R46, R47, R48, R49, R50, R51, R52260PMR10EZPJ000RohmRES, 0, 0%, W, AEC-Q200 Grade 0, 08050805
SH-J1, SH-J2, SH-J3, SH-J4, SH-J55881545-2TE ConnectivityShunt, 100 mil, Gold plated, BlackShunt 2 pos. 100 mil
TP1, TP3, TP635005KeystoneTest Point, Compact, Red, THRed Compact Testpoint
TP2, TP4, TP735126KeystoneTest Point, Multipurpose, Green, THGreen Multipurpose Testpoint
TP515003KeystoneTest Point, Miniature, Orange, THOrange Miniature Testpoint
TP10, TP11, TP12, TP13, TP14, TP15, TP1675011KeystoneTest Point, Multipurpose, Black, THBlack Multipurpose Testpoint
TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP35, TP36, TP37, TP38, TP39, TP40245122KeystoneTest Point, Compact, Blue, THBlue Compact Testpoint