SCDU034 may 2023
The TMUX4827YBHEVM is used for quick prototyping of the TMUX4827 in the YBH package. The EVM has two 3-pin headers. One header for toggling the SEL pin to switch control the signal path routing of the device. The other 3-pin header allows for the VDD supply to be connected to an external source, to the board ground or left floating.
The EVM has test points on each I/O for a total of six total test points that are rated up to 2 A to support testing the TMUX4827 at the fullest current carrying capabilities. Seven extra ground test points are provided to allow for easy testing of the board.