SCDU034 may 2023
The TMUX4827YBHEVM is used to evaluate the performance of the TMU4827. The evaluation module (EVM) comes with a TMUX4827YBH device soldered on. The EVM allows for an easy way for engineers to evaluate the TMUX4827 with audio signals by using on board audio jacks. Additionally, test points on board are provided to allow for the capability to test for signals that aren't audio signals as well.