SCDU039 May 2024
Designator | Quantity | Value | Description | Part Number | Manufacturer |
---|---|---|---|---|---|
/RESET/VL1 |
1 |
Test Point, Multipurpose, Purple, TH |
5129 |
Keystone Electronics |
|
C17, C18 |
2 |
10µF |
Chip Multilayer Ceramic Capacitors for General Purpose, 0805, 10uF, X5R, 15%, 20%, 50V |
GRM21BR61H106ME43L |
Murata |
EXT_RESET1 |
1 |
Test Point, Multipurpose, Yellow, TH |
5014 |
Keystone Electronics |
|
GND1, GND2, GND3, GND4 |
4 |
Test Point, Multipurpose, Black, TH |
5011 |
Keystone Electronics |
|
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
SJ-5303 (CLEAR) |
3M |
|
J1 |
1 |
Header, 100mil, 4x1, Gold, R/A, TH |
TSW-104-08-G-S-RA |
Samtec |
|
J2 |
1 |
Receptacle, 100mil, 4x1, Gold, R/A, TH |
PPPC041LGBN-RC |
Sullins Connector Solutions |
|
J3, J11, J12, J14 |
4 |
Header, 2.54mm, 2x1, Gold, TH |
TSW-102-08-G-S |
Samtec |
|
J4, J5, J6, J7 |
4 |
Header, 2.54mm, 4x1, Gold, TH |
350-10-104-00-006000 |
Mill-Max |
|
J8 |
1 |
Header, 2.54mm, 6x1, Gold, TH |
61300611121 |
Wurth Elektronik |
|
J9 |
1 |
Header, 100mil, 3x1, Gold, TH |
HTSW-103-09-G-S |
Samtec |
|
J10 |
1 |
Terminal Block, 100mil, 4X1 TH |
282834-4 |
TE Connectivity |
|
J13, J15 |
2 |
Connector Header Through Hole 3 position 0.100" (2.54mm) |
10129378-903001BLF |
Amphenol ICC |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
THT-14-423-10 |
Brady |
|
LED1 |
1 |
Green |
LED, Green, SMD |
KPTL-3216CGCK-01 |
Kingbright |
Q1 |
1 |
8V |
MOSFET, N-CH, 8V, 6A, SOT-23 |
SI2342DS-T1-GE3 |
Vishay-Semiconductor |
R1, R2, R5, R7, R9, R10, R13, R14, R17, R18, R21, R22, R25, R26, R29, R31, R34, R35, R36, R37, R39, R40, R43, R45, R46, R47, R49, R50, R51 |
29 |
0 |
RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 |
PMR10EZPJ000 |
Rohm |
R52 |
1 |
1.00k |
RES, 1.00 k, 0.1%, 0.125 W, 0805 |
RG2012P-102-B-T5 |
Susumu Co Ltd |
R53, R54 |
2 |
100k |
RES, 100 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
CRCW0805100KJNEA |
Vishay-Dale |
Reset1 |
1 |
Switch, SPST-NO, Off-Mom, 0.05A, 12 VDC, SMD |
EVQ-5PN04K |
Panasonic |
|
SPI_L_Connect1 |
1 |
Header, 100mil, 5x2, R/A, Gold, TH |
68021-210HLF |
FCI |
|
SPI_R_Connect1 |
1 |
Receptacle, 2.54mm, 5x2, Gold, R/A, TH |
SFH11-PBPC-D05-RA-BK |
Sullins Connector Solutions |
|
T-D1, T-D2, T-D3, T-D4, T-D5, T-D6, T-D7, T-D8, T-S1, T-S2, T-S3, T-S4, T-S5, T-S6, T-S7, T-S8, VDD1 |
17 |
Test Point, Multipurpose, Red, TH |
5010 |
Keystone Electronics |
|
C1, C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, C15, C16 |
0 |
0.1uF |
CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
CEU4J2X7R1H104K125AE |
TDK |
Daisy1, Daisy2, U1 |
1 |
42V, SPI Enabled, Low-RON, 1:1 (SPST), 8-Channel Precision Switches with 1.8V Logic |
TMUXS7614DZEMR |
Texas Instruments |
|
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
|
R3, R4, R6, R8, R11, R12, R15, R16, R19, R20, R23, R24, R27, R28, R30, R32 |
0 |
100k |
RES, 100 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
CRCW0805100KJNEA |
Vishay-Dale |
R33, R38, R41, R42, R44, R48 |
0 |
0 |
RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 |
PMR10EZPJ000 |
Rohm |
SMBD1, SMBD2, SMBS1, SMBS2 |
0 |
Connector, SMT, SMB Jack Assembly 50 ohm |
131-3711-201 |
Cinch Connectivity |