SCDU039 May 2024
The board has a total of 27 test points. 4 SMB, 4 GND, 1 /RESET/VL, 1 VDD, 1 EXT_RESET and 16 I/O.
Test Point ID | Description | Signal |
---|---|---|
D1, D2, S1, S2 | Surface Mount SMB | D1, D2, S1, S2 |
GND x4 | Black | Ground |
/RESET/VL | Purple | /RESET/VL |
VDD | Red | VDD |
EXT_RESET | Yellow | EXT_RESET |
T-Sx/T-Dx x16 | Red | S1-S8/D1-D8 |