SCDU039A May 2024 – December 2024
The EVM has two 10-pin headers denoted SPI_L_Connect and SPI_R_Connect for use with a SPI controller, such as USB2ANY available on ti.com. There are two more 4 pin headers denoted J2 and J3 to allow for connecting power to the device. All four of these headers are configured such that users can connect two or more EVMs in tandem for daisy chain mode. There is a reset button denoted Reset that allows for a manually hardware reset. The EVM has test points on each I/O for a total of sixteen total test points to support testing the TMUXS7614D.