SCDU039A May 2024 – December 2024
/RESET/VL | 1 | Test Point, Multipurpose, Purple, TH | Purple Multipurpose Testpoint | 5129 | Keystone Electronics | |
---|---|---|---|---|---|---|
C1, C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, C15, C16 | 16 | 100nF | 0.1µF ±10% 50V Ceramic Capacitor X7R 0805 (2012 Metric) | 0805 | 8.85012E+11 | Würth Elektronik |
C17, C18, C19, C21 | 4 | 10µF | Chip Multilayer Ceramic Capacitors for General Purpose, 0805, 10uF, X5R, 15%, 20%, 50V | 0805 | GRM21BR61H106ME43L | Murata |
C20 | 1 | 100nF | 0.1µF ±10% 16V Ceramic Capacitor X7R 0402 (1005 Metric) | 0402 | 0402YC104KAT2A | KYOCERA AVX |
EXT_RESET | 1 | Test Point, Multipurpose, Yellow, TH | Yellow Multipurpose Testpoint | 5014 | Keystone Electronics | |
GND | 6 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
INT210E2 | 1 | Thermal Transfer Printable Labels, 0.650W x 0.200H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
J1, J4 | 2 | 2 (1 x 2) Position Shunt Connector Black Open Top, Grip 0.100" (2.54mm) Gold | PLASTIC_SHUNT_CONN | 6.09002E+11 | Wurth Electronics | |
J2 | 1 | Header, 100mil, 4x1, Gold, R/A, TH | 4x1 R/A Header | TSW-104-08-G-S-RA | Samtec | |
J3 | 1 | Receptacle, 100mil, 4x1, Gold, R/A, TH | 10.66x3.15x8.5mm | PPPC041LGBN-RC | Sullins Connector Solutions | |
J6, J15,J16, J18, J21 | 5 | Header, 2.54mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | TSW-102-08-G-S | Samtec | |
J8, J9, J10, J11 | 4 | Header, 2.54mm, 4x1, Gold, TH | Header, 2.54mm, 4x1, TH | 350-10-104-00-006000 | Mill-Max | |
J12 | 1 | Header, 2.54mm, 6x1, Gold, TH | Header, 2.54mm, 6x1, TH | 61300611121 | Wurth Elektronik | |
J13 | 1 | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
J14 | 1 | Terminal Block, 100mil, 4X1 TH | 10.62 x 10 x 6.5mm | 282834-4 | TE Connectivity | |
J17, J20 | 2 | Connector Header Through Hole 3 position 0.100" (2.54mm) | HDR3 | 10129378-903001BLF | Amphenol ICC | |
LED | 1 | Green | LED, Green, SMD | 3. 2 x 1.6mm | KPTL-3216CGCK-01 | Kingbright |
Q1 | 1 | 8V | MOSFET, N-CH, 8V, 6A, SOT-23 | SOT-23 | SI2342DS-T1-GE3 | Vishay-Semiconductor |
R1, R2, R5, R7, R9, R10, R13, R14, R17, R18, R21, R22, R25, R26, R29, R31, R34, R35, R36, R37, R39, R40, R42, R43, R44, R45, R46, R47, R49, R50, R51 | 31 | 0 | RES, 0, 5%, 0.125W, 0805 | 0805 | RC0805JR-070RL | Yageo America |
R52 | 1 | 1.00k | RES, 1.00 k, 0.1%, 0.125W, 0805 | 0805 | RT0805BRD071KL | Yageo America |
R53, R54 | 2 | 100k | RES, 100 k, 0.1%, 0.125W, 0805 | 0805 | RT0805BRD07100KL | Yageo America |
Reset | 1 | Switch, SPST-NO, Off-Mom, 0.05A, 12 VDC, SMD | 6 x 3.5mm | EVQ-5PN04K | Panasonic | |
SPI_L_Con nect | 1 | Header, 100mil, 5x2, R/A, Gold, TH | Header, 100mil, 5x2, R/A, TH | 68021-210HLF | FCI | |
SPI_R_Con nect | 1 | Receptacle, 2.54mm, 5x2, Gold, R/A, TH | Receptacle, 2.54mm, 5x2, R/A, TH | SFH11-PBPC-D05-RA-BK | Sullins Connector Solutions | |
T-D1, T-D2, T-D3, T-D4, T-D5, T-D6, T-D7, T-D8, T-S1, T-S2, T-S3, T-S4, T-S5, T-S6, T-S7, T-S8, VDD | 17 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone Electronics | |
U1 | 1 | 42V, SPI Enabled, Low-RON, 1:1 (SPST), 8-Channel Precision Switches with 1.8V Logic | FCLGA30 | TMUXS7614DZEMR | Texas Instruments | |
0 | 42V, SPI Enabled, Low-RON, 1:1 (SPST), 8-Channel Precision Switches with 1.8V Logic | FCLGA30 | TMUXS7614DZEMR | Texas Instruments | ||
0 | 42V, SPI Enabled, Low-RON, 1:1 (SPST), 8-Channel Precision Switches with 1.8V Logic | FCLGA30 | TMUXS7614DZEMR | Texas Instruments | ||
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
R3, R4, R6, R8, R11, R12, R15, R16, R19, R20, R23, R24, R27, R28, R30, R32 | 0 | 100k | RES, 100 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD07100KL | Yageo America |
R33, R38, R41, R48 | 0 | 0 | RES, 0, 5%, 0.125 W, 0805 | 0805 | RC0805JR-070RL | Yageo America |
SMBD1, SMBD2,SMBS1,SMBS2 | 0 | Connector, SMT, SMB Jack Assembly 50ohm | Connector, SMT, SMB Jack Assembly | 131-3711-201 | Cinch Connectivity |