SCDU039A May   2024  – December 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header and Jumper Information
    3. 2.3 Push Buttons
    4. 2.4 Test Points
  7. 3Software
    1. 3.1 GUI Software Installation
    2. 3.2 GUI Software Quick Start
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Header and Jumper Information

The TMUXS7614DEVM has various headers that provide various points of functionality on the board. From left to right:

  1. J8, J9, J10 and J11 provide a means of accessing signal paths for S1-S8 and D1-D8.
  2. J20 allows users to place a jumper to choose whether hardware reset is performed by the reset button (position A) or by an outside source (position B). If position B is chosen, then the device resets when a rising pulse is applied to EXT_RESET.
  3. J13 provides an interface to tap into the SDL, SCLK and /CS pins.
  4. J17 allows you to place a jumper to choose whether VL is driven by the USB2ANY (VIO) or an external source (EXT_VL)
  5. J6 allows users to place a jumper to control whether the SPI_PICO_Out signal path propagates onto another EVM or device. No jumper on J6 allows for read back via the SDO feedback signal path.
  6. Place a jumper across J15, J16 and J18 to utilize the J14 power block.
  7. J12 provides a block to interface with the VDD_D, GND_D, /RESET/VL_D, SDO, SCLK_D and /CS_D pins.