SCDU040 November   2024 TMUX7308F , TMUX7309F , TMUX7348F , TMUX7349F

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Jumper Information
    4. 2.4 Test Points
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Features

  • 2 power supply decoupling capacitors from VDD to GND (2 × 3.3 µF; 2× 1 µF)
  • 2 power supply decoupling capacitors from VSS to GND (2 × 3.3 µF; 2× 1 µF)
  • Protection diode pads are available near VDD and VSS input.
  • 3.3µF supply decoupling capacitor to Ground on both VFP_V and VFN_V supplies
  • Terminal block power supply connection
  • DUT footprint compatible with 16-pin PW (TSSOP), and 20-pin PW (TSSOP)packages
  • 16 length-matched signal inputs
  • Terminal block OVP Triggering Threshold supply connection

  • General and Specific Fault Indicator Flag LED circuits included on EVM

  • Selectable connections to VDD, VSS, or GND for each signal input using a 2.54 mm shunt
  • Footprints for pull-up and pull-down resistors for each signal input (on each of 16 signals and 2 OVP Trigger Thresholds)
  • Footprints for series resistors for each signal input ( on each of 16 signals and 2 OVP Trigger Thresholds)
  • Footprints for decoupling capacitors for each input ( footprint on each of 16 signals and 2 OVP Trigger Thresholds)
  • 2 test points for each signal and OVP Trigger Thresholds
  • Multiple GND test point connections around the board