SCEA064A June   2019  – March 2021 2N7001T , SN74AXC4T245 , SN74AXC4T774 , TXB0104

 

  1.   Trademarks
  2. 1Introduction
  3. 2Common Interfaces and 2N7001T Implementation
    1. 2.1 General Purpose Input Output (GPIO)
  4. 3Serial Peripheral Interface (SPI)
    1. 3.1 Application – SPI
  5. 4Universal Asynchronous Receive Transmit (UART)
    1. 4.1 Application – UART
  6. 5Joint Test Access Group (JTAG)
    1. 5.1 Application – JTAG
  7. 6Additional Resources
  8. 7Revision History

Application – SPI

SPI has the ability to support high data rates and full duplex data communication while having a simple hardware interface and complete protocol flexibility for the bits transferred. Due to these advantages, SPI is implemented in many application use cases. Video Doorbell is one example of the use of SPI protocol. It is the preferred communication method for sensors, control devices, camera lenses, memory, LCD, and SD cards.

Another notable use case involves the control devices in the two way audio communication block. The SPI communication protocol is commonly used in ADC, DAC, CODEC, and DSP processors. Another critical advantage of using SPI instead of I2C for these devices is that SPI allows for a faster data rate. This results in a higher sample rate, which produces better sound quality.

GUID-20210319-CA0I-QWGG-4B6C-W2TZ8T9ZDVWD-low.svgFigure 3-1 SPI Interface Using SN74AXC4T245 and 2N7001T Devices
GUID-9D4439C1-E420-43F3-8FE5-9B1C32C06136-low.gif Figure 3-2 SPI Interface in Video Doorbell