SCEA065B November   2018  – March 2021 SN74AVC4T774 , SN74AXC1T45 , SN74AXC4T245 , SN74AXC4T774 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74AXCH1T45 , SN74AXCH4T245 , SN74AXCH8T245

 

  1.   Trademarks
  2. 1Introduction
  3. 2Common Interfaces and AXC Implementation
    1. 2.1 General Purpose Input Output (GPIO)
    2. 2.2 Serial Peripheral Interface (SPI)
      1. 2.2.1 Voltage Translation for SPI
      2. 2.2.2 SPI Applications
    3.     8
    4. 2.3 UART
      1. 2.3.1 Voltage Translation With UART
      2. 2.3.2 UART Applications
    5. 2.4 Joint Test Action Group (JTAG)
      1. 2.4.1 JTAG Applications
    6. 2.5 Reduced Gigabit Media Independent Interface (RGMII)
      1. 2.5.1 Voltage Translation for RGMII
      2. 2.5.2 RGMII Applications
      3. 2.5.3 Skew Performance
  4. 3Summary
  5. 4Related Documentation
  6. 5Revision History

SPI Applications

SPI is one of the most common interfaces due to its simple protocol, relatively high speeds, and full duplex communication. One common application of SPI in the automotive sector is within the automotive head unit. It enables communication between the applications processor and external media. It also allows the applications processor to communicate with other peripherals such as atmospheric sensors within the car.

GUID-563FF22A-7C11-49E0-8193-1F04052499B5-low.gifFigure 2-3 Automotive Head Unit