SCEA096 October 2020 SN74AVCA406 , TXS0206 , TXS0206-29 , TXS02612
Part Number | Voltage Translation Range | Maximum Data Rate (Mbps) | Features |
---|---|---|---|
TXS02612 | 1.1 V–3.6 V | 120 | Enables a single SDIO port to be
interfaced with two SDIO peripherals 8-kV System-level (IEC 61000-4-2) ESD protection |
TXS0206 | 1.1 V–3.6 V | 60 | Auto-bidirectional Integrated EMI Filtering 8-kV System-level (IEC 61000-4-2) ESD protection |
TXS0206-29 | 1.1 V–3.6 V | 60 | Auto-bidirectional Integrated 2.9 V LDO regulator 8-kV System-level (IEC 61000-4-2) ESD protection |
SN74AVCA406 | 1.2 V–3.6 V | 52 | MMC, SD, Memory Stick, Smart Media,
and XD-Picture Card Voltage Translation Transceiver 15-kV System-level (IEC 61000-4-2) ESD protection |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.