SCEA130 April 2023 SN74ACT08 , SN74AHC1G08 , SN74AHC1G09 , SN74LVC125A , SN74LVC1G07 , SN74LVC1G08 , SN74LVC1G125
For the purpose of this brief, a simplified Optical Network Terminal unit (ONT) block diagram is used to illustrate the logic and translation use cases, see Simplified Block Diagram for Optical Network Terminal Units. Each red block has an associated use-case document. Links are provided in Table 1 and Table 2. For a more complete block diagram, see the interactive online end equipment reference diagram for Optical Network Terminal units.
Each use case is linked to a separate short document that provides additional details including a block diagram, design tips, and part recommendations. The nearest block and use-case identifiers are listed to match up exactly to the use cases shown in the provided simplified block diagram.
Nearest Block | Use-Case Identifier | Use Case |
---|---|---|
Non-Isolated DC/DC Power Supply | Supply Sequence | Power Sequencing With RC Circuits and Schmitt-Trigger Logic |
Processing | Timed Restart | Reset a System for a Short Time |
Combine Error Signals | Combine Error Signals |
Nearest Block | Use-Case Identifier | Use Case |
---|---|---|
Sensing | I2C | Translate Voltages for I2C |
RS-232, ZigBee® | UART | Translate Voltages for UART |
Optical Network Terminal units (ONTs) have multiple internal modules that can be operating at different voltages and require specific power-up sequencing to prevent spurious data from being sent during the system start-up. In many cases, simple logic gates and RC delays can be used to provide a power-up sequence.
The RC delays produce signals that are too slow for standard CMOS inputs, so logic parts with Schmitt-trigger inputs are required for this application. Fortunately, TI has the HCS logic family which has Schmitt-trigger architecture on every input, so any required logic function is available for use.
AND gates are the most common gate used for logic sequencing. Figure 2 shows an example circuit with 2 input power good signals and three delayed output stages. When PG1 goes high, there is a short delay (t1 ⋍ R1 × C1) after which PG2 can directly enable stage one. When PG2 becomes high, stage 1 immediately is activated and the timer for stage two begins (t2 ⋍ 2 × R2 × C2), which then activates stage 2, and finally, after a short delay (t3 ⋍ R3 × C3), stage 3 is activated. The connection of PG1 provides an immediate disable signal to stages two and three, while stage 1 takes a short time (t1) to become disabled. If PG2 becomes low, stage 1 is immediately disabled and stages two and three are disabled after their sequential delays; the same as during the start-up.
Of course, this is just one example. There are infinitely many combinations that can be achieved using discrete logic, and the HCS family enables you to build your own design with reliable operation, low size, and maximum flexibility.
See more about a similar use case in the Combine Power Good Signals application report and the Logic Minute video Combining Power Good Signals.
Part Number | Automotive Qualified | VCC Range | Type | Features |
---|---|---|---|---|
SN74HCS08-Q1 | ✓ | 2 V – 6 V | Quad AND gate |
Schmitt-trigger inputs Positive input clamp diodes on all pins; add series resistors if input voltage exceeds VCC |
SN74HCS08 | ||||
SN74LVC1G17-Q1 | ✓ | 1.65 V – 5.5 V | Schmitt-trigger buffer |
Schmitt-trigger inputs Inputs are over-voltage tolerant; signals can exceed VCC |
SN74LVC1G17 | ||||
SN74LVC1G57 | 1.65 V – 5.5 V | Configurable Logic Gate |
Schmitt-trigger inputs Between the '1G57 and '1G58, all 2-input logic gate functions can be produced. See data sheets for details. |
|
SN74LVC1G58 | ||||
SN74LV14A-Q1 | ✓ | 2 V – 5.5 V | Hex inverter |
Schmitt-trigger inputs Overvoltage tolerant inputs Partial power-down support (Ioff) Improved noise characteristics |
SN74LV14A | ||||
SN74LV08A-Q1 | ✓ | 2 V – 5.5 V | Quad AND gate |
Over-voltage tolerant inputs Partial power-down support (Ioff) Improved noise characteristics |
SN74LV08A | ||||
SN74AUP1G57 | 0.8 V – 3.6 V | Configurable Logic Gate |
Schmitt-trigger inputs Ultra low-power operation (0.6 μA max ICC) Overvoltage tolerant inputs |
|
SN74AUP1G58 |
For more devices with Schmitt-trigger input architecture, browse the online parametric tool which can be sorted by the desired voltage, output current, and other features.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated