The ’LV4040A devices are 12-bit asynchronous binary counters with the outputs of all stages available externally.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LV4040A | N (PDIP, 16) | 19.3mm x 9.4mm | 19.3mm x 6.35mm |
D (SOIC, 16) | 9.9mm x 6mm | 9.9mm x 3.9mm | |
NS (SOP, 16) | 10.2mm x 7.8mm | 10.2mm x 5.3mm | |
DB (SSOP, 16) | 6.2mm x 7.8mm | 6.2mm x 5.3mm | |
PW (TSSOP, 16) | 5mm x 6.4mm | 5mm x 4.4mm | |
DGV (TVSOP, 16) | 3.6mm x 6.4mm | 3.6mm x 4.4mm | |
RGY (VQFN, 16) | 4mm x 3.5mm | 4mm x 3.5mm |