SCES226K April 1999 – September 2024 SN74LV4040A
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | SN74LV4040A | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
VOH | IOH = −50 µA | 2 V to 5.5 V | VCC − 0.1 | V | |||||
IOH = −2 mA | 2.3 V | 2 | |||||||
IOH = −6 mA | 3 V | 2.48 | |||||||
IOH = −12 mA | 4.5 V | 3.8 | |||||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | V | |||||
IOL = 2 mA | 2.3 V | 0.4 | |||||||
IOL = 6 mA | 3 V | 0.44 | |||||||
IOL = 12 mA | 4.5 V | 0.55 | |||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | μA | ||||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | μA | |||||
Ci | VI = VCC or GND | 3.3 V | 1.9 | pF |