SCES226K April 1999 – September 2024 SN74LV4040A
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25℃ | SN74LV4040A | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||||||||||||||||
fmax | CL = 15 pF | 501 | 1151 | 401 | MHz | |||||||||||||||||||
CL = 50 pF | 40 | 95 | 35 | |||||||||||||||||||||
tPLH | CLK | QA | CL = 15 pF | 8.71 | 19.41 | 11 | 231 | ns | ||||||||||||||||
tPHL | 8.71 | 19.41 | 11 | 231 | ||||||||||||||||||||
tPHL | CLR | Any Q | CL = 15 pF | 9.31 | 19.91 | 11 | 241 | |||||||||||||||||
tPLH | CLK | QA | CL = 50 pF | 10.5 | 24.1 | 1 | 28 | |||||||||||||||||
tPHL | 10.5 | 24.1 | 1 | 28 | ||||||||||||||||||||
tPHL | CLR | Any Q | CL = 50 pF | 11.7 | 24.5 | 1 | 28 | ns | ||||||||||||||||
∆tpd | Qn | Qn+1 | CL = 50 pF | 1.7 | 5.9 | 7 |