SCES339F September 2000 – May 2024 SN74LV20A
PRODMIX
These dual 4-input positive-NAND gates are designed for 2V to 5.5V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LV20A | DGV (TVSOP, 14) | 3.60mm x 6.4mm | 3.60mm x 4.4mm |
D (SOIC, 14) | 8.65mm x 6mm | 8.65mm x 3.9mm | |
NS (SOP, 14) | 10.20mm x 7.8mm | 10.3mm x 5.3mm | |
DB (SSOP, 14) | 6.20mm x 7.8mm | 6.20mm x 5.3mm | |
PW (TSSOP, 14) | 5.00mm x 6.4mm | 5.00mm x 4.4mm |