SCES339F September 2000 – May 2024 SN74LV20A
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –50 µA | 2 V to 5.5 V | VCC - 0.1 | V | |||
IOH = –2 mA | 2.3 V | 2 | ||||||
IOH = –6 mA | 3 V | 2.48 | ||||||
IOH = –12 mA | 4.5 V | 3.8 | ||||||
VOL | Low-level output voltage | IOL = 50 µA | 2 V to 5.5 V | 0.1 | V | |||
IOL = 2 mA | 2.3 V | 0.4 | ||||||
IOL = 6 mA | 3 V | 0.44 | ||||||
IOL = 12 mA | 4.5 V | 0.55 | ||||||
II | Input leakage current | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | µA | |||
ICC | Supply current | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | µA | ||
Ioff | Off-state leakage current | VI or VO = 0 to 5.5 V | 0 V | 5 | µA | |||
Ci | Input capacitance | VI = VCC or GND | 3.3 V | 1.9 | pF |