SCES339F September 2000 – May 2024 SN74LV20A
PRODMIX
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range applied in high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
VO | Output voltage range applied in power-off state(2) | –0.5 | 7 | V | |
IIK | Input clamp current | (VI < 0) | –20 | mA | |
IOK | Output clamp current | (VO < 0) | –50 | mA | |
IO | Continuous output current | (VO = 0 to VCC) | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction Temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |