The quadruple 2-input positive-NOR gate is designed for 2.7V to 3.6V VCC operation.
The SN74LVC02A-Q1 performs the Boolean function Y = A + B or Y = A • B in positive logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of this device as a translator in a mixed 3.3V/5V system environment.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LVC02A-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | SN74LVC02A-Q1 | ||
BQA, D, PW | |||
1Y | 1 | O | 1Y Output |
1A | 2 | I | 1A Input |
1B | 3 | I | 1B Input |
2Y | 4 | O | 2Y Output |
2A | 5 | I | 2A Input |
2B | 6 | I | 2B Input |
GND | 7 | — | Ground Pin |
3A | 8 | I | 3A Input |
3B | 9 | I | 3B Input |
3Y | 10 | O | 3Y Output |
4A | 11 | I | 4A Input |
4B | 12 | I | 4B Input |
4Y | 13 | O | 4Y Output |
VCC | 14 | — | Power Pin |
NC | — | — | No Connection |