SCES481E August 2003 – August 2024 SN74LVC74A-Q1
PRODUCTION DATA
The SN74LVC74A-Q1 dual positive-edge-triggered D-type flip-flop is designed for 2.7V to 3.6V VCC operation.
PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LVC74A-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm x 6mm | 8.65mm × 3.91mm | |
PW (TSSOP, 14) | 5mm x 6.4mm | 5.00mm × 4.40mm |