SCES481E August 2003 – August 2024 SN74LVC74A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | IOH = –100 μA | 2.7 V to 3.6 V | VCC – 0.2 | V | |||
IOH = –12 mA | 2.7 V | 2.2 | |||||
3 V | 2.4 | ||||||
IOH = –24 mA | 3 V | 2.2 | |||||
VOL | IOL = 100 μA | 2.7 V to 3.6 V | 0.2 | V | |||
IOL = 12 mA | 2.7 V | 0.4 | |||||
IOL = 24 mA | 3 V | 0.55 | |||||
II | VI = 5.5 V or GND | 3.6 V | ±5 | μA | |||
ICC | VI = VCC or GND, | IO = 0 | 3.6 V | 10 | μA | ||
ΔICC | One input at VCC – 0.6 V, | Other inputs at VCC or GND | 2.7 V to 3.6 V | 500 | μA | ||
Ci | VI = VCC or GND | 3.3 V | 5 | pF |