Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LVC1G11 Single 3-Input Positive-AND Gate
1 Features
- Latch-up performance exceeds 100mA
per JESD 78, class II - ESD protection exceeds JESD 22
- ±2000V human-body model
(A114-A)
- ±1000V charged-device
model (C101)
- Available in the Texas Instruments
NanoFree™ package - Supports 5V VCC operation
- Inputs accept voltages to 5.5V
- Maximum tpd of 4.1ns at 3.3V
- Low power consumption, 10μA maximum
ICC
- ±24mA output drive at 3.3V
- Ioff supports partial-power-down mode
operation