SCES502Q November 2003 – March 2024 SN74AUP1G08
PRODUCTION DATA
The power supply can be any voltage between the Min and Max supply voltage rating located in the Recommended Operating Conditions table.
Each VCC terminal should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1 μF is recommended and if there are multiple VCC terminals then 0.01 μF or 0.022 μF is recommended for each power terminal. It is ok to parallel multiple bypass caps to reject different frequencies of noise. A 0.1 μF and 1 μF are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results.