SCES502Q November 2003 – March 2024 SN74AUP1G08
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to +85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A or B | Y | 0.8 V | 24 | ns | ||||
1.2 V ± 0.1 V | 3.6 | 9.9 | 16.3 | 3.1 | 19.9 | ||||
1.5 V ± 0.1 V | 2.3 | 7.2 | 11.1 | 1.8 | 13.2 | ||||
1.8 V ± 0.15 V | 1.6 | 5.8 | 8.7 | 1.1 | 10.6 | ||||
2.5 V ± 0.2 V | 1 | 4.3 | 5.9 | 0.5 | 7.3 | ||||
3.3 V ± 0.3 V | 1 | 3.4 | 4.8 | 0.5 | 5.9 |