SCES502Q November 2003 – March 2024 SN74AUP1G08
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –40°C to +85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||
VOH | IOH = –20 µA | 0.8 V to 3.6 V | VCC – 0.1 | VCC – 0.1 | V | |||||
IOH = –1.1 mA | 1.1 V | 0.75 × VCC | 0.7 × VCC | |||||||
IOH = –1.7 mA | 1.4 V | 1.11 | 1.03 | |||||||
IOH = –1.9 mA | 1.65 V | 1.32 | 1.3 | |||||||
IOH = –2.3 mA | 2.3 V | 2.05 | 1.97 | |||||||
IOH = –3.1 mA | 1.9 | 1.85 | ||||||||
IOH = –2.7 mA | 3 V | 2.72 | 2.67 | |||||||
IOH = –4 mA | 2.6 | 2.55 | ||||||||
VOL | IOL = 20 µA | 0.8 V to 3.6 V | 0.1 | 0.1 | V | |||||
IOL = 1.1 mA | 1.1 V | 0.3 × VCC | 0.3 × VCC | |||||||
IOL = 1.7 mA | 1.4 V | 0.31 | 0.37 | |||||||
IOL = 1.9 mA | 1.65 V | 0.31 | 0.35 | |||||||
IOL = 2.3 mA | 2.3 V | 0.31 | 0.33 | |||||||
IOL = 3.1 mA | 0.44 | 0.45 | ||||||||
IOL = 2.7 mA | 3 V | 0.31 | 0.33 | |||||||
IOL = 4 mA | 0.44 | 0.45 | ||||||||
II | A or B input | VI = GND to 3.6 V | 0 V to 3.6 V | 0.1 | 0.5 | µA | ||||
Ioff | VI or VO = 0 V to 3.6 V | 0 V | 0.2 | 0.6 | µA | |||||
ΔIoff | VI or VO = 0 V to 3.6 V | 0 V to 0.2 V | 0.2 | 0.6 | µA | |||||
ICC | VI = GND or (VCC to 3.6 V) | IO = 0 | 0.8 V to 3.6 V | 0.5 | 0.9 | µA | ||||
ΔICC | VI = VCC – 0.6 V(1) | IO = 0 | 3.3 V | 40 | 50 | µA | ||||
Ci | VI = VCC or GND | 0 V | 1.5 | pF | ||||||
3.6 V | 1.5 | |||||||||
Co | VO = GND | 0 V | 3 | pF |