SCES502Q
November 2003 – March 2024
SN74AUP1G08
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics, CL = 5 pF
5.7
Switching Characteristics, CL = 10 pF
5.8
Switching Characteristics, CL = 15 pF
5.9
Switching Characteristics, CL = 30 pF
5.10
Operating Characteristics
5.11
Typical Characteristics
6
Parameter Measurement Information
6.1
Propagation Delays, Setup and Hold Times, and Pulse Duration
6.2
Enable and Disable Times
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curves
9
Power Supply Recommendations
10
Layout
10.1
Layout Guidelines
10.2
Layout Example
11
Device and Documentation Support
11.1
Receiving Notification of Documentation Updates
11.2
Support Resources
11.3
Trademarks
11.4
Electrostatic Discharge Caution
11.5
Glossary
12
Revision History
13
Mechanical, Packaging, and Orderable Information
1
Features
Available in the Ultra Small 0.64mm
2
Package (DPW) With 0.5mm Pitch
Low Static-Power Consumption:
I
CC
= 0.9μA Maximum
Low Dynamic-Power Consumption:
C
pd
= 4.3pF Typical at 3.3V
Low Input Capacitance: C
i
= 1.5pF Typical
Low Noise: Overshoot and Undershoot
<10% of V
CC
I
off
Supports Live Insertion, Partial-Power-Down
Mode, and Back Drive Protection
Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input (V
hys
= 250 mV Typical at 3.3V)
Wide Operating V
CC
Range of 0.8V to 3.6V
Optimized for 3.3V Operation
3.6V I/O Tolerant to Support Mixed-Mode Signal Operation
t
pd
= 4.3ns Maximum at 3.3V
Suitable for Point-to-Point Applications
Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
ESD Performance Tested Per JESD 22
2000V Human-Body Model
(A114-B, Class II)
1000V Charged-Device Model (C101)
Simplified Schematic