SCES515N
December 2003 – June 2024
SN74LVC1T45
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics (VCCA = 1.8V ± 0.15V)
5.7
Switching Characteristics (VCCA = 2.5V ± 0.2V)
5.8
Switching Characteristics (VCCA = 3.3V ± 0.3V)
5.9
Switching Characteristics (VCCA = 5V ±0.5V)
5.10
Operating Characteristics
5.11
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65V to 5.5V Power-Supply Range
7.3.2
Support High Speed Translation
7.3.3
Ioff Supports Partial Power-Down Mode Operation
7.3.4
Balanced High-Drive CMOS Push-Pull Outputs
7.3.5
Glitch-Free Power Supply Sequencing
7.3.6
Vcc Isolation
7.4
Device Functional Modes
8
Applications and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Unidirectional Logic Level-Shifting Application
8.2.1.1
Design Requirements
8.2.1.2
Detailed Design Procedure
8.2.1.3
Application Curve
8.2.2
Bidirectional Logic Level-Shifting Application
8.2.2.1
Design Requirements
8.2.2.2
Detailed Design Procedure
8.2.2.2.1
Enable Times
8.2.2.3
Application Curve
42
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Documentation Support
9.1.1
Related Documentation
9.2
Receiving Notification of Documentation Updates
9.3
Support Resources
9.4
Trademarks
9.5
Electrostatic Discharge Caution
9.6
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
ESD protection exceeds JESD 22:
2000V Human-Body Model (A114-A)
200V Machine Model (A115-A)
1000V Charged-Device Model (C101)
Available in the Texas Instruments
NanoFree™
package
Fully configurable dual-rail design allows each port to operate over the full 1.65V to 5.5V power-supply range
V
CC
isolation feature – if either V
CC
input is at GND, both ports are in the high-impedance state
DIR input circuit referenced to V
CCA
Low power consumption, 4µA maximum I
CC
±24mA output drive at 3.3V
I
off
supports partial-power-down mode operation
Maximum data rates
420Mbps (3.3V to 5V translation)
210Mbps (translate to 3.3V)
140Mbps (translate to 2.5V)
75Mbps (translate to 1.8V)
Latch-up performance exceeds 100mA per JESD 78, Class II