It is recommended to follow common printed-circuit
board layout guidelines for device reliability, such as the follows:
- Use bypass capacitors on the power supplies.
- Use short trace lengths to avoid excessive
loading.
- Place pads on the signal paths for loading
capacitors or pullup resistors to help adjust rise and fall times of signals
depending on the system requirements.