SCES516N December 2003 – June 2024 SN74LVC2T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8V ±0.15V | VCCB = 2.5V ±0.2V | VCCB = 3.3V ±0.3V | VCCB = 5V ±0.5V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.3 | 16 | 1.5 | 8.5 | 1.3 | 6.4 | 1.1 | 5.1 | ns |
tPHL | 2.1 | 12.9 | 1.4 | 7.5 | 1.3 | 5.4 | 0.9 | 4.6 | |||
tPLH | B | A | 2.2 | 10.3 | 1.5 | 8.5 | 1.4 | 8 | 1 | 7.5 | ns |
tPHL | 2.2 | 8.5 | 1.4 | 7.5 | 1.3 | 7 | 0.9 | 6.2 | |||
tPHZ | DIR | A | 4.2 | 17.1 | 4.2 | 16.8 | 4.1 | 16.8 | 4.1 | 16.5 | ns |
tPLZ | 3.2 | 12.6 | 3.2 | 12.5 | 3.2 | 12.3 | 3 | 12.3 | |||
tPHZ | DIR | B | 6 | 27.9 | 4.7 | 13.9 | 4.7 | 10.5 | 3.5 | 7.6 | ns |
tPLZ | 4.2 | 18.9 | 3.6 | 11.2 | 3.6 | 8.9 | 1.4 | 6.2 | |||
tPZH1 | DIR | A | 29.2 | 19.7 | 16.9 | 13.7 | ns | ||||
tPZL1 | 36.4 | 21.4 | 17.5 | 13.8 | |||||||
tPZH1 | DIR | B | 28.6 | 21 | 18.7 | 17.4 | ns | ||||
tPZL1 | 30 | 24.3 | 22.2 | 21.1 |