SCES516N December 2003 – June 2024 SN74LVC2T45
PRODUCTION DATA
VCCI | VCCO | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.65 | 5.5 | V | |||
VCCB | 1.65 | 5.5 | |||||
VIH | High-level input voltage | Data inputs(4) | 1.65V to 1.95V | VCCI × 0.65 | V | ||
2.3V to 2.7V | 1.7 | ||||||
3V to 3.6V | 2 | ||||||
4.5V to 5.5V | VCCI × 0.7 | ||||||
VIL | Low-level input voltage | Data inputs(4) | 1.65V to 1.95V | VCCI × 0.35 | V | ||
2.3V to 2.7V | 0.7 | ||||||
3V to 3.6V | 0.8 | ||||||
4.5V to 5.5V | VCCI × 0.3 | ||||||
VIH | High-level input voltage | DIR (referenced to VCCA)(5) | 1.65V to 1.95V | VCCA × 0.65 | V | ||
2.3V to 2.7V | 1.7 | ||||||
3V to 3.6V | 2 | ||||||
4.5V to 5.5V | VCCA × 0.7 | ||||||
VIL | Low-level input voltage | DIR (referenced to VCCA)(5) | 1.65V to 1.95V | VCCA × 0.35 | V | ||
2.3V to 2.7V | 0.7 | ||||||
3V to 3.6V | 0.8 | ||||||
4.5V to 5.5V | VCCA × 0.3 | ||||||
VI | Input voltage | 0 | 5.5 | V | |||
VO | Output voltage | 0 | VCCO | V | |||
IOH | High-level output current | 1.65V to 1.95V | –4 | mA | |||
2.3V to 2.7V | –8 | ||||||
3V to 3.6V | –24 | ||||||
4.5V to 5.5V | –32 | ||||||
IOL | Low-level output current | 1.65V to 1.95V | 4 | mA | |||
2.3V to 2.7V | 8 | ||||||
3V to 3.6V | 24 | ||||||
4.5V to 5.5V | 32 | ||||||
Δt/Δv | Input transition rise or fall rate | Data inputs | 1.65V to 1.95V | 20 | ns/V | ||
2.3V to 2.7V | 20 | ||||||
3V to 3.6V | 10 | ||||||
4.5V to 5.5V | 5 | ||||||
Control input | 1.65V to 5.5V | 5 | |||||
TA | Operating free-air temperature | –40 | 85 | °C |