SCES517K December 2003 – November 2023 SN74AVC8T245
PRODUCTION DATA
VCCB | VCCA | UNIT | |||||
---|---|---|---|---|---|---|---|
0 V | 1.2 V | 1.5 V | 1.8 V | 2.5 V | 3.3 V | ||
0 V | 0 | <0.5 | <0.5 | <0.5 | <0.5 | <0.5 | µA |
1.2 V | <0.5 | <1 | <1 | <1 | <1 | 1 | |
1.5 V | <0.5 | <1 | <1 | <1 | <1 | 1 | |
1.8 V | <0.5 | <1 | <1 | <1 | <1 | <1 | |
2.5 V | <0.5 | 1 | <1 | <1 | <1 | <1 | |
3.3 V | <0.5 | 1 | <1 | <1 | <1 | <1 |