SCES530J December 2003 – August 2024 SN74AVC1T45
PRODUCTION DATA
The SN74AVC1T45 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The maximum data rate can be up to 500Mbps when device translate signal from 1.08V to 3.3V.