This 2-bit non-inverting bus transceiver uses two separate configurable power-supply rails. The A ports are designed to track VCCA and accepts any supply voltage from 1.2V to 3.6V. The B ports are designed to track VCCB and accepts any supply voltage from 1.2V to 3.6V. This allows for universal low-voltage bidirectional translation and level-shifting between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.
The SN74AVC2T45 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR pin) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess leakage current on the internal CMOS structure.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74AVC2T45DCT | DCT, (SSOP, 8) | 2.95mm × 2.80mm |
SN74AVC2T45DCU | DCU (VSSOP, 8) | 2.30mm × 2.00mm |
SN74AVC2T45YZP | YZP (DSBGA, 8) | 1.89mm × 0.89mm |
SN74AVC2T45DDF | DDF (SOT-23, 8) | 2.90mm × 1.60mm |