SCES551F February 2004 – March 2024 SN74AVC16T245
PRODUCTION DATA
Use the supply voltage of the device that is driving the SN74AVC16T245 device to determine the input voltage range. For a valid logic high the value must exceed the VIH of the input port. For a valid logic low the value must be less than the VIL of the input port.