SCES576H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
The SN74AVC4T245 is a 4-bit, dual-supply
noninverting bidirectional voltage level translation device. VCCA supports the Ax
pins and control pins (1DIR, 2DIR,1 OE, and 2 OE),
and VCCB supports the Bx pins. The A port can accept I/O voltages ranging from
1.2V to 3.6V, while the B port can accept I/O voltages from
1.2V to 3.6V. A high on DIR allows data transmission from Ax to Bx and a low on DIR allows
data transmission from Bx to Ax when OE is set to low. When
OE is set to high, both Ax and Bx pins are in the high-impedance
state.