Table 7-1 lists the functional modes for the SN74LVC1G123.
Table 7-1 Function TableINPUTS | OUTPUTS Q |
---|
CLR | A | B |
---|
L | X | X | L |
X | H | X | L(1) |
X | X | L | L(1) |
H | L | ↑ | |
H | ↓ | H | |
↑ | L | H | |
(1) These outputs are based on the assumption that the indicated steady-state conditions at the A and B inputs have been set up long enough to complete any pulse started before the setup.